Download document () of 20

3S850D

Eaton 3S Gen2 UPS DIN, 850 VA, 510 W, Input: Schuko, Outputs: (4) Schuko, (4) Schuko surge only, USB Communication, USB charge (2), Tower

List price €185

General Specifications

Product Name
Eaton 3S Gen2 UPS
Catalog Number
3S850D
UPC
743172101778
Product Length/Depth
83.5 mm
Product Height
170 mm
Product Width
335 mm
Product Weight
4.2 kg
Compliances
CE Marked
Certifications
EAC
IEC/EN 62040-2
CE
IEC/EN 62040-1

Product specifications

Special features
  • Attractive design and glossy finish make the 3S a perfect fit for the modern office environment
  • Compact unit fits on or under your desk or can be mounted on a wall
  • High performance surge-protection device compliant with IEC 61643-11 standard
  • Data line protection to ensure that the internet line (including xDSL) is protected against surges
  • 2 integrated USB ports provide mobile devices charging capability
  • 8 outlets to connect your PC + peripherals
  • Schuko (DIN) outlets for easy connection
  • HID-compliant USB port (cable supplied), for automatic integration with major operating systems (Windows/Mac OS/Linux)
  • Easy to replace battery helps to extend UPS service life
Topology
Offline
Form factor
Tower
Construction type
Free standing model
Color
Black/White
VA rating
850 VA
Wattage
510W
Rack mounting kit
No
Package contents
  • USB cable
  • Quickstart guide
  • Safety instructions
Surge protection
Yes
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
46 Hz
Input connection
Other
Input cord length
1.5 m
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
46-70 Hz
Receptacle
(4) Schuko, (4) Schuko surge only
Number of output connections French standard (Type E)
0
Number of Outputs C13
0
Number of Outputs C19
0
Number of outputs hardwired
0
Num of Outputs PC (SCHUKO)
8
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery replacement
User replaceable
Battery rating
12 V / 9 Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Runtime at half load
7.5 min
Communication
USB port (HID compliant)
Expansion slots
No
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
User interface
LEDs
Type of interface
USB
Potential free switch contact
No
Altitude
2000 m
Noise level
<25 dB at 1 meter
Relative humidity
0-85% non-condensing
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Output apparent power
850 VA
Input voltage - max
284 V
Input voltage - min
161 V
Output voltage - max
284 V
Output voltage - min
161 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
1
Efficiency at max. load
98
Efficiency (eco-mode)
0
Input voltage range
184-264 V (adjustable to 161-284 V)
Output frequency
50/60 Hz
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Phase (input)
1
Phase (output)
1
Runtime at full load
1.5 min
Voltage distortion output (linear load) - max
0
Power consumption
15.8 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.