Download document () of 20

400001FULL-0001

Eaton Conventional detector, Conventional, Optical, EN54 Systems, White Plastic, 12 volt, Firecat

General Specifications

Product Name
Eaton Conventional detector
Catalog Number
400001FULL-0001
EAN
8714112069740
Product Length/Depth
100 mm
Product Height
44 mm
Product Width
100 mm
Product Weight
0.076 kg
Certifications
CE

Product specifications

Operating principle
Combination
Current supply primary
Battery/accumulator
Voltage type of supply voltage
DC
Back-up battery included
None
Construction material
ABS
System typology
Conventional (Non-addressable)
Product branding
Eaton
Color
White
Degree of protection
IP40
System wiring
0.5 - 2.5 mm
Integrated function
Networkable Via Cable
Cable entry
Rear
Other
Mounting position
Ceiling in open areas
Mounting method
Surface mounting
RAL-number (Akin)
9003
Supply voltage DC
24 V
Operating voltage AC 50 Hz
24 V
Operating voltage AC 60 Hz
24 V
Operating voltage DC
24 V
Optical notification
NO

Export product specification