Download document () of 20

40071777994

Eaton CGLine+ SC System, 10 inputs

List price EUR2,199.38

General Specifications

Product Name
Eaton CGLine+ SC system
Catalog Number
40071777994
EAN
3660191613969
Product Length/Depth
310 mm
Product Height
436 mm
Product Width
145 mm
Product Weight
3.6 kg
Certifications
CE marking

Product specifications

Glow wire test
850 °C
Permissible ambient temperature - min
0 °C
Permissible ambient temperature - max
35 °C
Protection class
I
Degree of impact resistance (IK)
IK 03
Outdoor use compliance
False
Explosion protected
False
Color housing
Grey
Mounting
Wall surface mounting
Suitable for 19 inch rack mounting
False
Nominal voltage
230 V
System power - max
22 W
Apparent power at mains operation
57 VA
Degree of protection
IP20
Data connection terminal
1.5 mm²
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Product branding
Eaton
Power consumption
22

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.