Download document () of 20

405-M

Eaton Thermoplastic surface-mount magnetic contact with terminals - white - EN50131-2-6 certified - protection grade 1 - environmental class II

General Specifications

Product Name
Eaton Plastic surface-mounting magnetic contacts
Catalog Number
405-M
EAN
8054934901881
Product Length/Depth
60 mm
Product Height
13 mm
Product Width
11 mm
Product Weight
0.019 kg
Certifications
CE marking

Product specifications

Operating temperature - max
40 °C
Operating temperature - min
-10 °C
Radio system
No
VdS
None
Degree of protection (IP)
Other
Type Of Electric Connection
Other
Color
White
Mounting Method
Surface mounting
Sensor height
13 mm
Wireless
NO
With connection cable
NO
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9010
Wire length connecting cable
0 mm
Width sensor
13.5 mm
Sensor length
60 mm

Export product specification