Photo is representative
Download
Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 1", Heavy gauge
Product Name |
Eaton Crouse-Hinds series rigid/IMC clamp
|
Catalog Number |
412
|
UPC |
784564104120
|
Product Length/Depth |
1.85 in
|
Product Height |
1.04 in
|
Product Width |
1.35 in
|
Product Weight |
0.063 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Type |
Heavy gauge
|
Material |
Steel
|
Conduit type |
Rigid/IMC
|
Trade size |
1"
|