Download document () of 20

4412-4XSWT

Eaton B-Line series wiring trough, 4" height, 12" length, 4" width, 4XSWT wiring trough, Welded external mounting feet, Hinged cover, NEMA 4X, 304 stainless steel, Seamless poured in-place, Hinged, #4 brushed finish, 14 gauge

General Specifications

Product Name
Eaton B-Line series wiring trough
Catalog Number
4412-4XSWT
UPC
782051172102
Product Length/Depth
12 in
Product Height
4 in
Product Width
4 in
Product Weight
6.418 lb
Certifications
CSA C22.2.
UL Listed

Product specifications

Special features
Cover heldby semi-hinges,screw clamps,s.s hardware
Type
4XSWT wiring trough
Closure type
Hinged
Finish color
#4 brushed
Material thickness
14 gauge

Export product specification