Photo is representative
Download
Eaton B-Line series imperial cable tray and ladder, 6.19" height, 240" length, 6" width, 48.04lbs, Straight section series 46, Aluminum, 9" rung spacing
Product Name |
Eaton B-Line series imperial cable tray and ladder
|
Catalog Number |
46A09-06-240
|
UPC |
781011244965
|
Product Length/Depth |
240 in
|
Product Height |
6.19 in
|
Product Width |
6 in
|
Product Weight |
48.04 lb
|
Certifications |
CE
CSA UL Classified |
Material |
Aluminum
|
Type |
Straight section series 46
|
Rung spacing |
9 in
|