Download document () of 20

46TBR100

Expulsion fuse-link, medium voltage, 100 A, AC 46 kV, 787 mm, ANSI, T slow, style BR termination

General Specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46TBR100
EAN
5027590481731
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
0.142 g
Certifications
ANSI/IEEE Std C37.42

Electrical data

Amperage Rating
100 A
Voltage rating
46 kV
Voltage type
AC
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - min
50 Hz

Product specification

Construction size
787 mm
Standard
ANSI
Type of termination
Removable buttonhead
Color
Green

Export product specification