Download document () of 20

4930110FUL-0049

Eaton, Alarms & signalling devices, Fulleon, CXM Call Point, Glass element, Single Pole Changeover contacts, Yellow housing, Back box. Top label "Gas Release"

General Specifications

Product Name
Eaton Conventional call point
Catalog Number
4930110FUL-0049
EAN
8714112097019
Product Length/Depth
53 mm
Product Height
87 mm
Product Width
87 mm
Product Weight
0.19 kg
Certifications
Not Applicable

Product specifications

Type of messaging
Extinction (yellow)
Color
Yellow
Number Of Poles
1
Material
Plastic
Degree of protection (IP)
IP24
Addressing mode
Hard addressing
Alarm current - max
3000 mA
Alarm current - min
0 mA
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Resettable
No
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
Fitted with:
Glass Disc
Construction material
ABS/FR
Cable entry
Rear
Mounting position
Wall (weatherproof)
Wall surface (internal)
System wiring
0.28 mm - 2.5 mm

Export product specification