Photo is representative
Download
Eaton Crouse-Hinds series rigid/IMC strap, Galvanized steel, 3/8", Two hole
| Product Name |
Eaton Crouse-Hinds series rigid/IMC strap
|
| Catalog Number |
496 2
|
| UPC |
784564149626
|
| Product Length/Depth |
2 in
|
| Product Height |
0.75 in
|
| Product Width |
0.5 in
|
| Product Weight |
0.02 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Two hole
|
| Material |
Galvanized steel
|
| Conduit type |
Rigid/IMC
|
| Trade size |
3/8"
|