Photo is representative
Download
Eaton Crouse-Hinds series rigid/IMC strap, Galvanized steel, 3/4", Two hole
Product Name |
Eaton Crouse-Hinds series rigid/IMC strap
|
Catalog Number |
496 4
|
UPC |
784564149640
|
Product Length/Depth |
1.37 in
|
Product Height |
0.95 in
|
Product Width |
0.99 in
|
Product Weight |
0.011 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Type |
Two hole
|
Material |
Galvanized steel
|
Conduit type |
Rigid/IMC
|
Trade size |
3/4"
|