Download document () of 20

4A-24-45HB12

Eaton B-Line series horizontal bend, 4" H x 22.1250" W x 24" L, Aluminum, 12" radius, 45° angle

General Specifications

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-24-45HB12
UPC
781011155889
Product Length/Depth
22.125 in
Product Height
4 in
Product Width
24 in
Product Weight
6.922 lb
Certifications
CSA
CE
UL Classified

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
45°
Radius
12 in

Export product specification