Fuse-link, LV, 4 A, AC 400 V, D01, gR, IEC, ultra rapid
Product Name |
Eaton Bussmann series low voltage D0 fuse
|
Catalog Number |
4NZ01R
|
EAN |
5027590482448
|
Product Length/Depth |
36 mm
|
Product Height |
11 mm
|
Product Width |
11 mm
|
Product Weight |
132.1 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269
EAC DIN EN 60269-3 (VDE 0636 Part 30) DIN EN 60269-1 (VDE 0636 Part 10) DIN VDE 0636-301 |
Model Code |
FUSE-D01 4A GR 400VAC E14
|
Amperage Rating |
4 A
|
Voltage rating |
400 V
|
Breaking capacity |
50 kA
|
Utilization category |
gR (general purpose semiconductor protection)
|
Fuse size |
D01
|
Fuse type |
NZ01R - Ultra rapid
|
Fuse indicator |
Non-indicating
|
Application |
For domestic and general industrial applications
|
Suitable for |
E14 (D01) Fuse base
FRN01C Single-pole fuse base FN01C Single-pole fuse base FRN01-B Single-pole fuse base FRN01-SB Single-pole fuse base TFRN01C Three-pole fuse base TFN01C Three-pole fuse base TFRN01-B Three-pole fuse base TFRN01-SB Three-pole fuse base |
Accessory/spare part type |
4GN01 Brown screw cap gauge piece
|