Download document () of 20

508002FULL-8002

Eaton Conventional bell, Alarms & signalling devices, Fulleon, FB Bell, Electronic solenoid, 6", 230V AC, Waterproof, Grey gong

General Specifications

Product Name
Eaton FB Bell
Catalog Number
508002FULL-8002
EAN
4015081801343
Product Length/Depth
85 mm
Product Height
155 mm
Product Width
155 mm
Product Weight
1.2 kg
Compliances
EN

Product specifications

Color housing
Grey
Material housing
Plastic
Sound output
95 dB
Nominal voltage
230 V
Type of current
AC
Electricity consumption
0.03 A
Mounting Method
Surface mounted (plaster)
Number Of Modules (Module System)
0
Width In Number Of Modular Spacings
0
Addressing mode
Hard addressing
Alarm current - max
30 mA
Alarm current - min
20 mA
Construction material
PC
EN Certified Tones
0
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
1
Voice tones
No
Product branding
Eaton
Degree of protection
IP44
IP33
Cable entry
M20 hole
System wiring
0.28 mm - 2.5 mm

Export product specification