Download document () of 20

536431FULL-0011

Eaton, Alarms & signalling devices, Fulleon, Roshni Combi sounder beacon, Rolp Maxi sounder, Red housing, Solex Xenon beacon, Red lens, 15Cd, Solex Xenon beacon, Amber lens, 15Cd, Roshni base, Combi deep red base x3

General Specifications

Product Name
Eaton RoLP LX Fire visual alarm device
Catalog Number
536431FULL-0011
EAN
4015081801459
Product Length/Depth
92 mm
Product Height
92 mm
Product Width
280 mm
Product Weight
0.545 kg
Compliances
CE marking

Product specifications

Nominal voltage - max
28 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.522 A
Power
15 W
Lens color
Other
Lamp type
Xenon
Sound output
106 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Alarm current - max
220 mA
Alarm current - min
220 mA
Construction material
ABS/FR
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Degree of protection
IP65
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
M20 hole
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.28 - 2.5 mm

Export product specification