Download document () of 20
To be discontinued

547013FULL-0772X

Eaton, Alarms & signalling devices, Fulleon, CS 200 sounder, Red housing (CS200/SV/R/32)

General Specifications

Product Name
Eaton CS200 Fire alarm sounder
Catalog Number
547013FULL-0772X
EAN
4015081801725
Product Length/Depth
63 mm
Product Height
96 mm
Product Width
96 mm
Product Weight
0.205 kg
Certifications
Not Applicable

Product specifications

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
100 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.033 A
Addressing mode
Hard addressing
Alarm current
33 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 - 2.5 mm

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.