Eaton, Alarms & signalling devices, Fulleon, FB Bell weatherproofing kit
| Product Name |
Eaton FB Bell
|
| Catalog Number |
594001FULL-0317
|
| EAN |
4015081801046
|
| Product Length/Depth |
1.8 mm
|
| Product Height |
139 mm
|
| Product Width |
139 mm
|
| Product Weight |
0.049 kg
|
| Compliances |
EN
|
| Type of accessory/spare part |
Diagnostic/Installation tool
|
| Material |
Plastic
|
| Suitable for intrusion alarm |
Yes
|
| Suitable for fire alarm |
Yes
|
| Current supply |
Other
|
| Spare part |
Yes
|
| Compatible with Apple HomeKit |
NO
|
| Compatible with Google Assistant |
NO
|
| Compatible with Amazon Alexa |
NO
|