Eaton 5E Gen2 UPS IEC, 550 VA, 300W, Input: C14, Outputs: (4) C13, Tower
| Product Name |
Eaton 5E Gen2 UPS
|
| Catalog Number |
5E550I
|
| EAN |
3553340704123
|
| Product Length/Depth |
288 mm
|
| Product Height |
148 mm
|
| Product Width |
100 mm
|
| Product Weight |
3.75 kg
|
| Compliances |
CB
LVD Directive EMC Directive RoHS Directive Packaging Directive WEEE Directive Batteries Directive |
| Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE EAC UKCA Cm Ukr IEC/EN 62040-3 |
| Special features |
|
| Topology |
Line-interactive
|
| Form factor |
Tower
|
| Construction type |
Free standing model
|
| Color |
Black
|
| VA rating |
550 VA
|
| Wattage |
300W
|
| Rack mounting kit |
No
|
| Package contents |
|
| Surge protection |
Yes
|
| Internal bypass |
No
|
| Hot swap power |
No
|
| Auto shutdown function |
No
|
| Primary frequency - max |
63 Hz
|
| Primary frequency - min |
45 Hz
|
| Input connection |
C14
|
| Input nominal voltage |
230V default (220/230/240V)
|
| Nominal frequency |
50/60 Hz
|
| Input frequency range |
45-63 Hz
|
| Receptacle |
(4) C13
|
| Number of Outputs C13 |
4
|
| Voltage |
230V
|
| Output nominal voltage |
230V
|
| Feed type |
1
|
| Voltage type |
AC
|
| Runtime graph | |
| Battery management |
Automatic battery test, deep-discharge protection, cold-start capable
|
| Battery rating |
12 V / 4.5 Ah
|
| Battery type |
Sealed, lead-acid
|
| Extended battery capability |
No
|
| Expansion slots |
No
|
| Ethernet interface |
No
|
| Includes network card |
No
|
| User interface |
LEDs
|
| Type of interface |
None
|
| Potential free switch contact |
No
|
| Relative humidity |
0-90% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Operating temperature - max |
40 °C
|
| Operating temperature - min |
0 °C
|
| Output apparent power |
550 VA
|
| Input voltage - max |
300 V
|
| Input voltage - min |
140 V
|
| Output voltage - max |
257 V
|
| Output voltage - min |
195 V
|
| Secondary frequency - max |
60 Hz
|
| Secondary frequency - min |
50 Hz
|
| Battery quantity |
1
|
| Efficiency at max. load |
95
|
| Input voltage range |
140-300 V
|
| Output frequency |
50/60 Hz
|
| Output voltage range |
195-257 V
|
| Phase (input) |
1
|
| Phase (output) |
1
|
| Power consumption |
15.8 W
|