Download document () of 20

63ENSFBS

Fuse accessory, Fuse-holder, low voltage, 63 A, AC 550 V, BS88/F2, 1P, BS, front connected, back stud connected, fuse-link ESD

List price €128.28

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
63ENSFBS
EAN
5027590485081
Product Length/Depth
90 mm
Product Height
125 mm
Product Width
30 mm
Product Weight
232.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88

Electrical data

Amperage Rating
63 A
Voltage rating at AC
550 V a.c.

Product specification

Model
Safeloc
Connection
Front/back stud connected
Number of poles
Single-pole

Compatible Bussmann series fuse

Fuse type
ESD

Export product specification