Download document () of 20

651012FULL-0057X

Eaton Alarms & signalling devices, Fulleon, Symphoni High Output sounder, Weatherproof, Red housing (SY/HO/IP/R)

General Specifications

Product Name
Eaton Symphoni Fire alarm sounder
Catalog Number
651012FULL-0057X
EAN
8714112055057
Product Length/Depth
96 mm
Product Height
110 mm
Product Width
110 mm
Product Weight
0.68 kg
Certifications
CE

Product specifications

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
120 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.24 A
Addressing mode
Hard addressing
Alarm current
26 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP66
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

Export product specification