Download document () of 20

6A-06-18-HT24

Eaton B-Line series imperial cable tray and ladder, 6.25" height, 72" length, 33" width, Series 6 horizontal tee, 24" radius, Aluminum

General Specifications

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
6A-06-18-HT24
UPC
781011087500
Product Length/Depth
72 in
Product Height
6.25 in
Product Width
33 in
Product Weight
29.07 lb
Certifications
UL Classified
CSA
CE

Product specifications

Material
Aluminum
Type
Series 6 horizontal tee
Radius
24 in

Export product specification