Download document () of 20

6GD27
Model code: GAUGE PIECE D2 6A 500V FOR E27

Gauge piece, LV, 6 A, AC 500 V, D2, IEC

List price EUR1.53

General Specifications

Product Name
Eaton Bussmann series low voltage D screw cap gauge piece
Catalog Number
6GD27
EAN
5027590486224
UPC
051712837118
Product Length/Depth
17 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
14.32 g
Compliances
Contact factory
Model Code
GAUGE PIECE D2 6A 500V FOR E27

Electrical data

Amperage Rating
6 A
Voltage rating
500 V

Product specification

Fuse indicator
Non-indicating
Application
E27

Export product specification