Download document () of 20

7041134FUL-0020X

Eaton, Alarms & signalling devices, Fulleon, Asserta Midi Sounder, 9-60V DC, Red housing (AS/M/S/9-60V/R ASSERTA MIDI SDR)

General Specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7041134FUL-0020X
EAN
4015081798872
Product Length/Depth
132 mm
Product Height
136 mm
Product Width
165 mm
Product Weight
0.5 kg
Certifications
Not Applicable

Product specifications

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
108 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.023 A
Alarm current
45 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP66
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

Export product specification