Download document () of 20

7062154FUL-0106

Eaton, Alarms & signalling devices, Fulleon, Asserta Mini Xenon Sounder Beacon, 115/230V AC, Red housing, Red Lens (AS/N/SB/115-230V/R/RL)

General Specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7062154FUL-0106
EAN
4015081799060
Product Length/Depth
119 mm
Product Height
137 mm
Product Width
136 mm
Product Weight
0.55 kg
Compliances
EN
Certifications
CE

Product specifications

Nominal voltage - max
230 V
Nominal voltage - min
115 V
Type of current
AC
Electricity consumption
0.08 A
Power
10 W
Lens color
Red
Lamp type
Xenon
Sound output
105 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
80 mA
Alarm current - min
68 mA
Construction material
ABS/FR
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Degree of protection
IP66
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
M20 hole
Light color
Red
System wiring
0.28 - 2.5 mm
Housing material
Plastic
Number of tones
32

Export product specification