Download document () of 20

739

Eaton Crouse-Hinds series FMC clamp type connector, FMC, 90° angle, Non-insulated, Malleable iron, 1"

General Specifications

Product Name
Eaton Crouse-Hinds series FMC clamp type connector
Catalog Number
739
UPC
784564107398
Product Length/Depth
2.94 in
Product Height
1.31 in
Product Width
1 in
Product Weight
0.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
FMC
Connector type
90° angle
Insulator
Non-insulated
Trade size
1"
Style
Clamp

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.