Download document () of 20

746BQMRHDLGRD

Eaton Crouse-Hinds series Pauluhn 746M spot light, Quartz halogen lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, Handle and clamp, With guard, 120 Vac, 500W

General Specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 746M spot light
Catalog Number
746BQMRHDLGRD
UPC
662276440692
Product Length/Depth
14.63 in
Product Height
17 in
Product Width
11.25 in
Product Weight
56 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Wattage
500W
Mounting Method
Surface
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Lamp type
Quartz halogen
Lens material
Heat resistant glass
Material
Brass
Optical distribution
Medium
Special features
Handle and clamp, guard
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.