Download document () of 20

747224-4FD

Eaton B-Line series ground mounted panel enclosure, 74" height, 24" length, 72" width, NEMA 4, Hinged cover, 4FD enclosure, Ground mount, Large double door, Ground mount legs, Carbon steel, Seamless poured in-place gasket

General Specifications

Product Name
Eaton B-Line series type 4 panel enclosures
Catalog Number
747224-4FD
UPC
782051020403
Product Length/Depth
24 in
Product Height
74 in
Product Width
72 in
Product Weight
847.8 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Stainless door clamps
Style
Large double door
NEMA Rating
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
12 gauge
Model
4FD enclosure
Mounting method
Ground
Closure type
Hinged
Locking provisions
Padlock provision
Mounting hole details
Ground mount legs

Export product specification