Download document () of 20

80MJ30-7

Eaton Bussmann series low voltage british standard fuse, 80A, AC 415 V, V88/J, 31 x 110 mm, gU, 82mm fixing centres, type 7

List price €39.24

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
80MJ30-7
EAN
5027590490689
UPC
051712531474
Product Length/Depth
111 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
156.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC

Electrical data

Amperage Rating
80 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
80 kA
Class
Other

Product specifications

Fuse type
MJ30
Fitted with:
Slotted tags
Construction
BS88/J

Export product specification