Download document () of 20

85337KS0803PNL

Stainless steel jam nut receptacle, without male contacts; 85337KS0803PNL

General Specifications

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
85337KS0803PNL
Product Length/Depth
36.3 mm
Product Height
24.8 mm
Product Width
24.8 mm
Product Weight
0 g

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Insert material
Thermoplastic
Layout
3
Plating
Passivated
Shell material
Stainless Steel
Shell size
8
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
03
Nut material
Stainless Steel
Salt spray
500 hour
Working voltage (Vrms)
1500 V

Export product specification