Download document () of 20

864 RTHC NK

Eaton B-Line series Type 3/3R junction boxes, 8" height, 4" length, 6" width, NEMA 3R, Hinged cover, RTHC NK enclosure, Surface mounted, Small single door, No knockout, Embossed thru holes, Carbon steel

General Specifications

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
864 RTHC NK
UPC
782051086744
Product Length/Depth
4 in
Product Height
8 in
Product Width
6 in
Product Weight
3 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Rain hood, removable cover
Style
Small single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
RTHC NK enclosure
Mounting method
Surface
Closure type
Formed top hinge
Locking provisions
Padlock provision
Mounting hole details
Embossed thru holes

Export product specification