Download document () of 20

8D713Z35BN

Aluminium jam nut receptacle, black zinc nickel plating, without female contacts, polarization N; 8D713Z35BN

General Specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D713Z35BN
Product Length/Depth
32.5 mm
Product Height
34 mm
Product Width
34 mm
Product Weight
23 g

Product specifications

Fitted with:
Shielding
Connector orientation
N
Connector type
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Degree of protection
IP67
Layout
35
Plating
Black Zinc Nickel
Shell continuity
Shell material
Shell size
13
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
22
Number of cavity #22D
22
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification