Download document () of 20

8D725F35PN

Aluminium jam nut receptacle, Nickel plating, with male contacts, polarization N; 8D725F35PN

General Specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D725F35PN
Product Length/Depth
32.5 mm
Product Height
55 mm
Product Width
55 mm
Product Weight
63 g

Product specifications

Fitted with:
Shielding
Connector orientation
N
Connector type
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
35
Plating
Nickel
Shell continuity
Shell material
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
128
Number of cavity #22D
128
Salt spray
48 hour
Working voltage (Vrms)
1300 V

Export product specification