Download document () of 20

8STA00406SN

Aluminium oval flange receptacle, Black Zinc Nickel plating, with female contacts; 8STA00406SN

General Specifications

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA00406SN
Product Length/Depth
18.1 mm
Product Height
20.6 mm
Product Width
13.2 mm
Product Weight
3.1 g

Product specifications

Environmental conditions
REACH
RoHS
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
N
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
6
Plating
Black Zinc Nickel
Shell material
Aluminium
Shell size
4
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
6
Number of cavity #26
6
Salt spray
48 hour

Export product specification