Download document () of 20

8STA21468PC499

Aluminium oval flange receptacle, Black Zinc Nickel plating, with male PCB contacts and M3 clinch nuts; 8STA21468PC499

General Specifications

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA21468PC499
Product Length/Depth
33.5 mm
Product Height
38.4 mm
Product Width
27 mm
Product Weight
14.7 g

Product specifications

Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
A
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
68
Plating
Black Zinc Nickel
Shell continuity
10.0
Shell material
Aluminium
Shell size
14
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Receptacle type
Oval Flange Receptacle
Number Of Contacts
68
Number of cavity #26
68
Salt spray
48 hour

Export product specification