Download document () of 20

8STA60812PN

Aluminium plug, Black Zinc Nickel plating, with male contacts; 8STA60812PN

General Specifications

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA60812PN
Product Length/Depth
33.5 mm
Product Height
18.7 mm
Product Width
18.7 mm
Product Weight
7.2 g

Product specifications

Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
12
Plating
Black Zinc Nickel
Plug type
Straight Plug
Shell continuity
10.0
Shell material
Aluminium
Shell size
8
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Number Of Contacts
12
Number of cavity #26
12
Salt spray
48 hour

Export product specification