Download document () of 20

8STA62206PA

Aluminium plug, Black Zinc Nickel plating, with male contacts; 8STA62206PA

General Specifications

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA62206PA
Product Length/Depth
33.5 mm
Product Height
41.3 mm
Product Width
41.3 mm
Product Weight
48.1 g

Product specifications

Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
A
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
6
Plating
Black Zinc Nickel
Plug type
Straight Plug
Shell continuity
10.0
Shell material
Aluminium
Shell size
22
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Number Of Contacts
6
Number of cavity #8 power
6
Salt spray
48 hour

Export product specification