Download document () of 20

9SXIK1KI

Eaton 9SX Marine, 1000i, Installation kit (Vibration dampers)

List price EUR393

General Specifications

Product Name
Eaton 9SX Marine Accessory Installation kit
Catalog Number
9SXIK1KI
EAN
3553340586033
Product Length/Depth
37 cm
Product Height
8 cm
Product Width
44 cm
Product Weight
3.6 kg
Warranty
2 year
Certifications
IEC/EN 62040-1

Product specifications

Rack mounting kit
No
Type of Accessory
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.