Download document () of 20

A201K2CA

Eaton Freedom NEMA motor control contactor, Non-Reversing Front Connected Contactors, 45A, Front Connected, Three-pole open, Size: 2, A200 series, 120V at 60 Hz, 110V at 50 Hz coil

General Specifications

Product Name
Eaton A200 NEMA motor control
Catalog Number
A201K2CA
UPC
786678231600
Product Length/Depth
4.94 in
Product Height
3.31 in
Product Width
4.38 in
Product Weight
3.3 lb
Certifications
CSA Certified
UL Listed

Product specifications

Accessories
Motor control
Connection
Front
Size
2
Voltage rating
120 V at 60 Hz, 110 V at 50 Hz
Amperage rating
45A
Series
A200
Operation
Full voltage non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.