Download document () of 20

ACE1V2012-900-R

Eaton CAN-Bus filter, 2012, 150 mA, 50 Vdc, Z=90Ω

General Specifications

Product Name
Eaton ACE inductor
Catalog Number
ACE1V2012-900-R
UPC
051712016797
Product Length/Depth
2 mm
Product Height
1.2 mm
Product Width
1.2 mm
Product Weight
0.009 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.4 A
Package Quantity
2000
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pin
Temperature rating
-40 to 105 °C
Resistance
0.30 Ω
Terminals
Four
Series
ACE1V2012

Export product specification