Download document () of 20

AGC-3-R

Eaton MDL Series Time-delay fuse, 4A, 250 Vac, 32 Vdc (self certified)

General Specifications

Product Name
Eaton Bussmann series AGC fast-acting glass tube fuse
Catalog Number
AGC-3-R
UPC
051712655118
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.004 lb
Compliances
RoHS Compliant
CE Marked

Product specifications

Used with
out axial leads
Amperage Rating
3 A
Interrupt rating
100 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification