Download document () of 20

AGC-45/100-R

Eaton AGC series Fast-acting fuse .45A, , AGC-45-100-R

General Specifications

Product Name
Eaton Bussmann series AGC fast-acting glass tube fuse
Catalog Number
AGC-45/100-R
UPC
051712655224
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
CE Marked

Product specifications

Used with
out axial leads
Amperage Rating
.45A
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Type
Electronic
Application
Electronic circuits

Export product specification