Download document () of 20

AH460P12W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #8-#2 AWG, #10-#2 AWG (Ground), #12-#16 AWG (Pilot), 60A, 125/250V, Back wire, Orange, Nickel plated brass, IP67, Nylon, Three-pole, Four-wire, grounding, 0.66-1.5in (1.68-3.81cm), Male

General Specifications

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH460P12W
UPC
040893620268
Product Length/Depth
11.5 in
Product Height
5.125 in
Product Width
5.125 in
Product Weight
1.96 lb
Certifications
cRUus

Product specifications

Type
Plug
Amperage Rating
60A
Voltage rating
125/250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
4
Grounding
Number of poles
Three-pole
Cord diameter
0.66-1.5in (1.68-3.81cm)
Environmental resistance
IP67
IP69K
Color
Orange
Gender
Male
Allowable wire size
#8-2 AWG, #10-2 AWG (ground), #12-16 AWG (pilot)
Torque rating
28 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

Export product specification