Download document () of 20

AJ57

Eaton Crouse-Hinds series AJ back box and adapter assembly, 60A/100A/150A, One hub, Cast aluminum, 1-1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series AJ back box and adapter assembly
Catalog Number
AJ57
UPC
782274028408
Product Length/Depth
5.88 in
Product Height
8 in
Product Width
7.44 in
Product Weight
4.45 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Amperage Rating
60A/100A/150A
Back box style
One hub
Trade size
1-1/2"
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.