Photo is representative
Download
24 Vdc power supply for STPL4+D & STMTS/RTU gas panels
Product Name |
Eaton Power supply units
|
Catalog Number |
AL09-CSA
|
EAN |
8054934908699
|
Product Length/Depth |
60 mm
|
Product Height |
95 mm
|
Product Width |
65 mm
|
Product Weight |
0.19 kg
|
Warranty |
Refer to warranty document.
|
Certifications |
CE
|
Voltage type of supply voltage |
AC
|
1st Secondary Output Voltage At DC - Max |
28.6 V
|
1st Secondary Output Voltage At DC - Min |
19.8 V
|
2nd Secondary Output Voltage At DC - Max |
28.6 V
|
2nd Secondary Output Voltage At DC - Min |
19.8 V
|
Output current 1 - max |
1.5 A
|
Output current 2 - max |
1.5 A
|
Rated supply voltage at AC 50 Hz - max |
253 V
|
Rated supply voltage at AC 50 Hz - min |
195.5 V
|
Rated supply voltage at AC 60 Hz - max |
253 V
|
Rated supply voltage at AC 60 Hz - min |
195.5 V
|
Type Of Electric Connection |
Screw connection
|
Output voltage |
13.8 Vdc
|
Power output |
42 W
|
Operating temperature - max |
40 °C
|
Operating temperature - min |
5 °C
|
Integrated function |
Output Voltage Stabilised
Secondary voltage adjustable Stabilised |
Mounting Type |
Wall Mount Possible
Direct Mount Possible |
Protection, proofing and resistance |
Short-Circuit-Proof
|
Suitable for |
Safety Functions
|
Degree of protection |
IP30
|