Download document () of 20
To be discontinued

AMT-12/24-W

Eaton Wheelock AMT multitone horn, wall, white, 12/24 V, indoor/outdoor

General Specifications

Product Name
Eaton Wheelock AMT multitone horn
Catalog Number
AMT-12/24-W
UPC
786697258930
Product Length/Depth
0.65 in
Product Height
5.13 in
Product Width
5.13 in
Product Weight
0.469 lb
Certifications
UL

Product specifications

Type of horn
Audible multitone horn
Housing color
White
Housing material
UV stabilized plastic
Operating Temperature
–40°F to 150°F (–40°C to 66°C)
Indoor/outdoor
Indoor/outdoor
Mounting Method
Wall
Tones
Siren or Hi/Lo Tone
Bell
Slow Whoop
March Time Horn
Code-3 Tone
Horn
Code-3 Horn
Vibrating chime
Voltage
12 V
24 V
Approvals
CSFM
FCC
UL
ULC
FM
Sound Level (dBA)
98

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.