Download document () of 20

APM2

Eaton Crouse-Hinds series Champ mounting module, Copper-free aluminum, Pendant mount, 3/4" trade size, Used with VMV and VMV high wattage series luminaires

General Specifications

Product Name
Eaton Crouse-Hinds series Champ mounting module
Catalog Number
APM2
UPC
782274052502
Product Length/Depth
13 in
Product Height
3.5 in
Product Width
11.3 in
Product Weight
2.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Copper-free aluminum
Trade size
3/4"
Used with
VMV and VMV high wattage series luminaires
Mounting Method
Pendant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.