Download document () of 20

APQ627

Eaton Crouse-Hinds series Arktite APQ motor plug, 60A, 0.50-1.45", Two-wire, two-pole, 50-400 Hz, Style 1, Copper-free aluminum, 600 Vac/250 Vdc

General Specifications

Product Name
Eaton Crouse-Hinds series Arktite APQ motor plug
Catalog Number
APQ627
UPC
782274052953
Product Length/Depth
4.25 in
Product Height
4.25 in
Product Width
4.875 in
Product Weight
2.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
4
Amperage Rating
60A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 1
Configuration
Two-wire, two-pole
Cable diameter
0.50-1.45"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.