Download document () of 20

ARB662

Eaton Crouse-Hinds series ARB flexible fixture hanger, 125 lb, 3/4" luminaire stem size, Feraloy iron alloy, Surface mount, For pendant mount, Ball type, Used with GRF and VXF outlet boxes

General Specifications

Product Name
Eaton Crouse-Hinds series ARB flexible fixture hanger
Catalog Number
ARB662
UPC
782274770031
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
1.5 in
Product Weight
1.55 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Material
Feraloy iron alloy
Mounting style
Surface
Mounting Type
Pendant
Type
Ball
Luminaire rated weight
125 lb
Luminaire stem size
3/4"
Used with
GRF and VXF outlet boxes

Export product specification