Photo is representative
Download
Eaton B-Line series all threaded rod, 144" H x 1" D, Steel, 5900 Lbs load cap, 8" thread length
Product Name |
Eaton B-Line series all threaded rod
|
Catalog Number |
ATR, 1X144 ZN
|
UPC |
781011690878
|
Product Height |
144 in
|
Product Weight |
18.74 lb
|
Certifications |
Not Applicable
|
Load capacity |
5900 lb
|
Type |
All threaded rod cut to length
|
Material |
Steel
|
Thread length |
8 in
|