Download document () of 20

ATR, 1/2X120 ZN

Eaton B-Line series all threaded rod, 120" H x 0.5" D, Steel, 1350 Lbs load cap, 13" thread len

General Specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1/2X120 ZN
UPC
781011690458
Product Height
120 in
Product Weight
3.657 lb
Certifications
Not Applicable

Product specifications

Load capacity
1350 lb
Type
All threaded rod cut to length
Material
Steel
Thread length
13 in

Export product specification